/content/hbtbt/ca/fr/search-results.html

    Logiciel de détection des dangers

    Surface Mount Enclosure

    The FS-SP4-7240 is a compact recessed ceiling loudspeaker, designed specifically for the Australian Public Address and Voice Alarm (PA-VA) markets. ire Sense FS-SP4 is a slim line wide range 4” dual cone loudspeaker.

    Aperçu

    The FS-SP4-7240 is a compact recessed ceiling loudspeaker, designed specifically for the Australian Public Address and Voice Alarm (PA-VA) markets.

    The FS-SP4-7240 is certified to AS ISO 7240.24 for flush mount and uses the same speaker for the surface mount installation, making it cost effective and compliant to the latest National Construction Code (NCC) requirements. It meets the SPL requirements of the NCC for residential applications achieving 100dB SPL compliance.

    Features & Benefits:
    • Wide-range 4” slim line
    • 6W dual-cone dynamic loudspeaker
    • 100V line transformer
    • 5 tapping's to choose from
    • Metal grill
    • In-built 2.2uF capacitor for monitoring
    • Available in both black and white
    • Surface mount box option