/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Contrats d’assistance logicielle standard

    SMAVIA Recording Server

    Discontinué

    The SMAVIA Recording Servers by Dall Meier are compact appliance with a processing capacity for up to 24 IP video channels

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The SMAVIA Recording Servers by Dall Meier are compact appliance with a processing capacity for up to 24 IP video channels.The SMAVIA Recording Servers are perfectly suited for wall mountings. Its compact and robust design allows for a flexible use. In conjunction with the dedicated software SMAVIA Recording Server it is optimally suited for all applications which require a high recording speed, enhanced storage capacity and low power consumption while providing maximum security.

    Features & Benefits:
    • Licenses for 2 channels included, expandable to up to 8 channels
    • Basic license for the access of a SMAVIA Viewing Client included
    • Free conversion of the basic license to a floating license on acquisition of additional access licenses
    • License for updating the SMAVIA software for 12 months included
    • License for SEDOR® camera sabotage protection optional
    • License for PRemote-HD in real-time optional
    • License for Local Viewing optional
    • License for the recording of multicast video streams included
    • License for real-time recording included
    • Recording of 3rd-party IP cameras with motion detection optional
    • Configuration of 3rd-party IP cameras via ONVIF protocol optional
    • Connection to Active Directory over LDAP
    • Evaluation with SMAVIA Viewing Client or SeMSy® over Ethernet
    Certifications:
    • CE
    • FCC
    • LGC forensics
    • DGUV Test
    • DIN EN 50130-4