/content/hbtbt/ca/fr/search-results.html

    Logiciel de configuration du système

    Mini-Universal Rectangular Power Connector

    The Mini-Universal MATE-N-LOK Connector System offers wire-to-wire and wire-to-board connections with contacts on a 4.14 mm [.163] centreline and current ratings up to 9.5 Amps max. per line.

    Aperçu

    The Mini-Universal MATE-N-LOK Connector System offers wire-to-wire and wire-to-board connections with contacts on a 4.14 mm [.163] centreline and current ratings up to 9.5 Amps max. per line. Plug and receptacle housings allow wire-to-wire and wire-to-panel configurations and header assemblies offer wire-to-board connections in vertical and right angle configurations. Wire-to-wire, free-hanging or panel mount options are available in 1-15 position in-line, dual row or matrix configurations and wire-to-board systems in dual row and matrix configurations are available in 2-24 positions.

    The Mini-Universal MATE-N-LOK Connector System also offers a splash-proof design allowing for use in areas where high humidity, intermittent liquid splashing or foam-in applications require a sealed connector for improved electrical performance. The sealed system is available in select 2-16 positions.

    Features & Benefits:
    • Discrete wire interconnect available in 1-24 position wire-to-wire and wire-to-board pin and receptacle connector system
    • Contacts are on 4.14 mm centreline spacing
    • Contacts are available in strip form or loose piece
    • Pins and sockets can be accommodated in the same housing
    • Vertical and right angle pin headers
    • Splash-proof design for applications that require sealing
    Certifications:
    • UL, CSA & VDE approved