/content/hbtbt/ca/fr/search-results.html

    Kits caméra(s) et enrégisteurs(s)

    HABC Analogue AHD Camera

    Honeywell Black™ Analogue AHD Camera is ideal for small-to-medium analog high resolution surveillance applications such as hotels, retail stores, commercial offices, hospitals, residential areas, warehouses, education facilities and so on.

    Aperçu

    Honeywell Black™ Analogue AHD Camera is ideal for small-to-medium analog high resolution surveillance applications such as hotels, retail stores, commercial offices, hospitals, residential areas, warehouses, education facilities and so on.

    The AHD technology ensures real-time and non-compressed signal transmission via coaxial cable, which significantly reduces installation cost and provides much sharper images without video quality loss. This series of versatile, cost-effective solutions includes fixed lens, bullet, dome and PTZ bullet cameras.

    Features & Benefits:
    • 720P real time high resolution
    • CMOS progressive scan
    • True Day/Night Capability
    • Minimum illumination: 0 Lux (IR on)
    • TDN (IR-Cut), AWB, AGC, DWDR, Defog
    • 3.6mm Lens
    • IR distance: Up to 20 meters
    • Vandal resistant
    • Dual Output AHD & CVBS
    Certifications:
    • CE
    • FCC