/content/hbtbt/ca/fr/search-results.html

    Kits caméra(s) et enrégisteurs(s)

    PTZ Bullet Camera

    Honeywell AHD PTZ Camera is designed for high quality surveillance applications at an economical price. It is ideal for different applications where large coverage area is required.

    Aperçu

    Honeywell AHD PTZ Camera is designed for high quality surveillance applications at an economical price. It is ideal for different applications where large coverage area is required that can be accomplished by one PTZ camera in places such as car parks, highways, hotels, restaurants, shopping malls, hospitals, residential, education facilities and so on. The PTZ also provides considerably wide coverage to capture high resolution vivid images. Its 360° continuous rotation and the 18x, 33x zoom lens give you a full picture of the area under surveillance in optimal width and depth. This high performance camera is housed by IP66 dome enclosure to prevent the camera from dust and rain. Whether it is installed indoor in warehouses and loading docks, or in an outdoor area with unexpected weather conditions, the PTZ always stays protected in any environment.

    Features & Benefits:
    • H.264 compression supported
    Certifications:
    • IP66