/content/hbtbt/ca/fr/search-results.html

    Caméras dôme

    IP Vandal-Proof Fixed Dome Camera

    Discontinué

    IP Vandal-Proof Fixed Dome Camera combines world-class imaging and leading IP camera technologies provides streaming images in 3 Megapixel (2048x1536) and full HD (1920x1080) real-time frame rate.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    IP Vandal-Proof Fixed Dome Camera combines world-class imaging and leading IP camera technologies provides streaming images in 3 Megapixel (2048x1536) and full HD (1920x1080) real-time frame rate. With such advanced resolution projection IP Vandal-Proof Fixed Dome Camera delivers ultra-high image quality in any condition, making it an ideal choice for critical facilities to apply advanced surveillance standard. The H.264 high profile compression format saves network bandwidth and storage for continuous recording. The 3 to 9mm vari-focal lens allows the field of view to be adjusted to match the scene requirements. At low illumination or complete darkness, IP Vandal-Proof Fixed Dome camera uses 12 built-in LEDs to provide useable black and white video with a viewing range of up to 15m from the camera. Equipped with IP66 housing, IP Vandal-Proof Fixed Dome is vandal-proof and weatherproof that can be installed in any outdoor applications. IP Vandal-Proof Fixed Dome Camera is equipped with built-in Power over Ethernet (IEEE 802.3af), which allows power to be supplied to the camera using the network, eliminating the need for a separate power supply and reducing the cost of installation.

    Features & Benefits:
    • 3 Megapixel resolution at 25/30fps
    • H.264 high profile saves bandwidth and storage
    • Region of Interest (ROI)
    • Built in IR LED
    • Built in Power over Ethernet (PoE)
    Certifications:
    • ONVIF
    • HUS
    • NVRs
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security