/content/hbtbt/ca/fr/search-results.html

    Dômes PTZ

    Proof IP IR PTZ Camera

    Discontinué

    Honeywell HEIPTZ-2201W-IR are an IP explosion-proof PTZ camera featuring superior 1080P high definition image quality, Wide Dynamic Range, True Day/Night, a built-in IR illuminator and ATEX certified construction.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell HEIPTZ-2201W-IR are an IP explosion-proof PTZ camera featuring superior 1080P high definition image quality, Wide Dynamic Range, True Day/Night, a built-in IR illuminator and ATEX certified construction. This advanced IP camera is designed for installation in potentially explosive atmospheres such as petrochemical fields, oil refineries, LNG facilities and so forth. The HEIPTZ-2201W-IR delivers high definition images of 1080P (1920 x 1080) resolution at up to 30 frames per second. Its 360° continuous rotation and 20x zoom lens deliver a full picture of the area under surveillance in optimal width and depth. With 80-meter IR distance the IR illuminator of the HEIPTZ-2201W-IR is assembled for providing clear images for surveillance in dim environments and at complete darkness. Also featuring WDR and TDN the HEIPTZ2201W-IR is capable to adapt to various lighting conditions which guarantees superior image quality any time. By applying the H.264 video compression technology the HEIPTZ2201W-IR streams high quality images at optimized bandwidth which reduce data volume effectively to save storage space. The 316L stainless steel construction is complied with international explosion protected equipment standards ATEX. It also meets IP68 waterproof standard to make the HEIPTZ-2201W-IR an ideal camera for even the most hazardous locations. Also equipped with a built-in heater to prevent condensation and a wiper for cleaning the viewing glass, this IP explosion proof camera ensures clear and detailed images to be captured at all time.

    Features & Benefits:
    • Stainless steel 316L construction
    • Waterproof IP68 rating
    • 1080P resolution at up to 30 fps
    • True Day/Night with IR-cut filter; Wide Dynamic Range
    • Built-in wiper on the lens cover to remove condensed water
    • Built-in heater to prevent condensation
    Certifications:
    • ATEX II 2 GD
    • Exd IIC T6 Gb
    • Ex t IIIC T80°C Db
    • CCOE
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list