/content/hbtbt/ca/fr/search-results.html

    Stockage vidéo

    Enterprise NVR Series SAS RAID Storage

    Enterprise NVR Series SAS RAID storage appliances are an integral component of a successful digital video system, SAS storage solution leverages the expertise and technology of the IT and storage industry.

    Aperçu

    Enterprise NVR Series SAS RAID storage appliances are an integral component of a successful digital video system. Honeywell’s enterprise NVR (network video recorder) video management system is an industry-leading enterprise class digital video solution. The Enterprise NVR is built upon best-in-class components that provide the flexibility and scalability suited to a variety of end user applications. Honeywell is a total solution provider offering all the components of a reliable and flexible video system such as cameras, encoders, management software, servers, workstations and video storage. The overall video system is only as good as the performance of each of its components. The Honeywell SAS storage solution leverages the expertise and technology of the IT and storage industry including SAS, RAID, and SAS hard drive technology.

    The SAS RAID storage Series are offered in a variety of configurations. The Enterprise RAID 12-bay, 16-bay and 24-bay SAS are Serial Attached SCSI (SAS) subsystems suitable for Direct Attached Storage (DAS), cascaded Storage and expanded storage. The Enterprise JBOD 12-bay and 16-bay SAS are Serial Attached SCSI (SAS) subsystems suitable for cost-effective storage expansion. All Enterprise RAID enclosures include a mid-plane, RAID controller, power and cooling units and enclosure processor all in one chassis design with no cables. Multiple fans and power supplies provide redundancy to ensure continued usage in the unlikely event of component failure. The RAID controller is hardware-based and controls all logical drive functions transparently to the host system. Enterprise RAID appears as a standard SCSI drives or drives to the computer’s operating system.

    Features & Benefits:
    • Support for reliable and robust Serial Attached SCSI (SAS) drives
    • JBOD expansion support through a single 6 GB/s SAS 4X
    • Simplified remote management with a comprehensive embedded web-based
    • Support for RAID 5 and RAID 6 - protection from a catastrophic single or double drive failure
    • LUN mapping and masking bring flexibility for multiple applications
    • Open architecture
    Certifications:
    • UL/CSA 60950-1
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security