/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    DVR

    Performance Series HQA DVR

    Discontinué

    Supercharge your analog security system with Honeywell’s HQA (High Quality Analog) technology for High Definition 1080p images over your existing coax infrastructure.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Supercharge your analog security system with Honeywell’s HQA (High Quality Analog) technology for High Definition 1080p images over your existing coax infrastructure. Our newest HQA DVRs use an over-coaxial cable analog HD video transmission standard to allow long-distance HD transmission at a lower cost. The Performance Series HQA DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras.

    Features & Benefits:
    • High decoding capability for full HD viewing and recording.
    • View up to 16 channels simultaneously on your monitor with 960 × 540 preview.
    • Record all channels @ 720p full frame rate.
    • H.264 dual-stream video compression.
    • Each channel supports HQA/analog video input; up to 8 additional channels support IP video input.
    • Simultaneous HDMI/VGA video output.
    Certifications:
    • FCC Part 15B
    • CE EN55032
    • CE EN50130-4
    • UL60950-1
    • EN60950-1
    • EN 50581