/content/hbtbt/ca/fr/search-results.html

    NVR

    4 View Network Video Recorder

    Notifier’s 4 view network video recorders are used for viewing, recording, playback of IP cameras up to 5MP. It has high screen resolution with multicore CPU. It supports FE 360 degree IP fisheye cameras in dewrapping technology for multiple viewing.

    Aperçu

    Notifier’s 4 view network video recorders are used for viewing, recording, playback of IP cameras up to 5MP. It supports up to 32 IP cameras. It has video streams in HD video codec MJPEG, MPEG4, H.264. It has SO embedded on SSD card for local decoding on VGA. It has high screen resolution of 1920x1080 with multicore CPU. It has hard disk of 4TB. It supports FE 360 degree IP fisheye cameras in de-wrapping technology for multiple viewing.

    Features & Benefits:
    • Supports up to 32 IP video camera
    • Screen resolution 1920x1080
    • Multicore CPU
    • Supports FE 360 degree IP Fisheye cameras in de-wrapping technology