Čtečky biometrických dat
Mycro Biometric Reader
Honeywell's mycro biometric readers have been designed with efficacy to offer everything you would expect in a high-end biometric device without over-complicated add-ons and workflows.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The things that make MYCRO exquisite is the combination of its incredible biometric matching speed of less than 1 second, and its rugged construction to withstand whatever your business throws its way. MYCRO’s extraordinary performance is powered by a 512MB DDR3L RAM and an 800 MHz cortex A8 engine, both of which support this solution’s flexibility for any situation. MYCRO delivers electrifyingly fast biometric matching (10,000 matches in 1 second), and incorporates all the features you’d expect to find in a high-end device including anti-shock vandal protection, Transaction Logs, access schedules and internal relay for single door access control.
Certifications:- FCC
- CE
- RoHS
- IP65