/content/hbtbt/cz/cs/search-results.html

    Příslušenství

    Bluetooth Optohead

    Discontinued

    The Bluetooth Optohead are used for readout and configuration of EW773 Metering meters and system components by optical interface.

    Přehled
    This product has been discontinued.
    Honeywell will provide product support until

    The Bluetooth Optohead are used for readout and configuration of EW773 Metering meters and system components by optical interface. The data is transmitted via Bluetooth® to mobile or desktop computers.

    Features & Benefits:
    • Combined IrDa and ZVEI interface
    • Typical operating time up to 14 h continuous duty
    • Typical charging time 3.5 h
    • On/Off slide switch
    • Status LEDs for battery state, Bluetooth® link and data transmission
    • USB battery charging unit
    • Metal ring for carrying strap