/content/hbtbt/cz/cs/search-results.html

    Měniče

    Mini PC Fire Panel-Espa Converter

    The NF3K-OPTO-ESPA Is a universal interface which is connected to the isolated RS232 port of a NF3000 Fire panel in a “stand alone” or ID2net Network configuration. It uses the “Third party” version 11 only in “full duplex” mode.

    Přehled

    The NF3K-OPTO-ESPA Is a universal interface which is connected to the isolated RS232 port of a NF3000 Fire panel in a “stand alone” or ID2net Network configuration. It uses the “Third party” version 11 only in “full duplex” mode to send out information's coming from the fire detection panel to pager or detect system. The protocol used to communicate with the paging system is the standard Espa 4.4.4.This interface is also compatible with the NF50 (Requires a HLS-OPTO-RS232 optical isolation Transceiver, NF2000 and pearl fire panels. The Communication software allows to visualize in real time the communication which takes place on the incoming and outgoing serial ports and to send out a standard test message to the pager interface. The programming is done using a remote access with VNC Viewer.

    Features & Benefits:
    • Used to connect a NF50, NF2000, NF3000 or Pearl fire panel on a pager system using a serial communication
    • Windows configuration Tool
    • Freely Programming onsite using the LAN ports or the serial port COM3
    • Includes 3 serial RS232 Communication ports
    • Lan ports with dynamic and static IP Address
    • Allows the connection of a control display
    • Event Filtering per zone