/content/hbtbt/cz/cs/search-results.html

    Příslušenství

    Honeywell Parallel Detector Display

    Discontinued

    Honeywell provides parallel detector displays which are red LED displays that works in parallel with one or more detectors is operated.

    Přehled
    This product has been discontinued.
    Honeywell will provide product support until

    The triggered detector is flashing or depending on the jumper position constant light displayed. The MPA is built into a two-part white housing. Shape, colors and arrangement of the illuminated areas meet the requirements of the VdS. The connection is made easy to assemble by means of screw terminals. These detector displays are suitable for bases B 401 and B 401 DG, B501AP, B 524 IEFT-1 and B524 HTR.

    Certifications:
    • DIN 14623
    Specifikace

    Others

    • Brand
      • ESSER
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER