Tlakové spínače a snímače
DDCM Series Pressure Switch
Fema automation differential pressure switch are suitable for monitoring and controlling differential pressures, flow monitoring and automatic control of filter systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Fema automation differential pressure switch are suitable for monitoring and controlling differential pressures, flow monitoring and automatic control of filter systems. A double chamber system with stainless steel bellows or perbunan diaphragm detects the difference between the two applied pressures. The desired switching pressure is continuously adjustable within the ranges mentioned.
Features & Benefits:- Diecast aluminum housing
- Lead sealable set point adjustment
- Wall mounting or directly on the pressure line
- SIL 2 according IEC 61508-2