/content/hbtbt/de/de/search-results.html
×

Meet high durability demands with high quality design.

Tough and impact resistant, this wide range can stand up to much more than everyday wear and tear. Ideal for workshops, factories and high traffic areas such as schools and shopping centres.

SAFETY

An innovative way to keep you safer.

Metalclad Plus 13A sockets feature our 3-pin 'child resistant shutter system' which inhibits access to electricity unless all 3 pins of a standard British 13A plug are in position. prioritizing safety.

SAFETY

Double pole switching for added safety.

Switches in this range are engineered with a double pole design. Neutral contact makes first and breaks last for an extra layer of safety.

SAFETY

Safety measures are locked in. Literally.

When servicing or repairing appliances, fuse carriers on connection units can be padlocked, greatly reducing the chance of accidents.

INSTALLATION

The perfect fit.

Expertly crafted backboxes are specifically designed to achieve a neat and precise fit for an unobtrusive aesthetic and to eliminate uneven edges.

INSTALLATION

Insist on the must-have easy install features.

Choose clearly marked, in-line terminals with backed out and captive screws.

INSTALLATION

Thoughtful design.

Our connection units feature a simple but effective screwless cord grip to securely hold the cable in place.

Range highlights

Within our range is the latest in USB-C socket technology, an expansive range of Grid frontplates and switches which are so advanced, they actually power themselves.
Get optimal charging in the least amount of time

With Dynamic Device Recognition, a device recognizes our socket like it would its own charger and draws current in a way that’s most efficient. 

Grid Plus

Expand your options even further with our comprehensive range of grid frontplates - from 1G- 24G - and vast grid module range.

RCD sockets

Active and passive options for localised protection in sockets with enhanced RF immunity against nuisance tripping.

echo

Wireless. Batteryless. Self-powered. The future of the switch.

We give you durability. Then we give you choice.

Explore the widest selection available and discover the solution for you today.

Some of the many places you’ll find our products.

WORKSHOPS

As hardworking as you are.

Made with heavy gauge metal, the aluminum range is tough and impact resistant, ideal for the demands of most industrial environments.

EDUCATION

Its design makes an impact. Its ruggedness takes an impact.

The Metalclad Plus range combines durability and an attractive appearance. Ideal for sports halls and corridors where impact is likely.

FACTORIES

Made in our factory to be robust in yours.

The tough metal structure and RCD protected socket option make it essential when protection is needed locally with the added benefit of RF immunity.

There’s more to explore.

dditional Metalclad Plus details are a download away.
Product information
Technical information

Speak to an expert.

We’re happy to help. Let us know if you need any specification support, technical advice, or would like to speak to a salesperson. Just fill in the form and we’ll be in touch shortly.