/content/hbtbt/de/de/search-results.html

    Programmiereinheit

    C087 Galaxy SPI Key Programmer

    Auslaufmodell

    Galaxy SPI key programmers are a small USB interface to allow files to be copied from a PC onto a SPI and also from a SPI back to a PC, so files can be easily transferred (ie: by email) to ensure the customer has the latest firmware.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Galaxy SPI key programmers are a small USB interface to allow files to be copied from a PC onto a SPI and also from a SPI back to a PC, so files can be easily transferred (ie: by email) to ensure the customer has the latest firmware.

    Features & Benefits:
    • Supplied with Software and USB cord
    • SPI KEY Programmer Control System connects to a PC via USB Cable
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security