/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Schalter und Relais

    Honeywell X-NPMI Configurable Network Paging Console

    Auslaufmodell

    Honeywell X-NPMI Configurable Network Paging Console are key module in X-618 digital public address and voice alarm system. It provides paging, monitoring, full duplex communication, touch screen operation and other configurable functions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell X-NPMI Configurable Network Paging Console are key module in X-618 digital public address and voice alarm system. It provides paging, monitoring, full duplex communication, touch screen operation and other configurable functions. X-NPMI has three short-cut buttons on the operation panel: TALK, SELECT ALL and EMERGENCY. The emergency broadcast button can switch the system to emergency broadcast mode, where the recorded evacuation message will be played and fire alarm will be activated without delay. The device comes with a detachable gooseneck microphone. Users can change different types of microphone for different real-time broadcasting requirements. Users can operate directly on the innovative 4.3-inch color LCD touch screen without adding an extra key module unit. With the touch screen, users can supervise the system status, select broadcast zones, assign zone groups or other broadcast controls, including setting playlists, timing broadcastings etc.

    Features & Benefits:
    • 4.3-inch color LCD touch screen
    • Intuitive and simple user interface
    • Detachable gooseneck microphone
    • Built-in monitor loudspeaker
    • Digital audio processing
    • Flush mount desktop installation available
    Certifications:
    • EN54
    Spezifikationen

    Andere

    • Overall Width
      • 210 millimetre
    • Overall Weight
      • 1.6 keg
    • Overall Height
      • 55 millimetre
    • Overall Depth
      • 110 millimetre
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Maximum Operating Ambient Temperature
      • 55 degree Celsius
    • Brand
      • Honeywell
    • Product Type
      • Configurable Network Paging Console Degrees Celsius
    • Includes
      • X-NPMI; Microphone Pole; Wind Cover; Power Supply Adapter; Twist-Pair Cable 2 m; Protective Film; Product Instructions foot
    • For Use With
      • X-618 Digital Public Address and Voice Alarm System millimetre

    Andere

    • Overall Width
      • 210 millimetre
    • Overall Weight
      • 1.6 keg
    • Overall Height
      • 55 millimetre
    • Overall Depth
      • 110 millimetre
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Maximum Operating Ambient Temperature
      • 55 degree Celsius
    • Brand
      • Honeywell
    • Product Type
      • Configurable Network Paging Console Degrees Celsius
    • Includes
      • X-NPMI; Microphone Pole; Wind Cover; Power Supply Adapter; Twist-Pair Cable 2 m; Protective Film; Product Instructions foot
    • For Use With
      • X-618 Digital Public Address and Voice Alarm System millimetre
    • Overall Width : 210 millimetre
    • Overall Weight : 1.6 keg
    • Overall Height : 55 millimetre
    • Overall Depth : 110 millimetre
    • Minimum Operating Ambient Temperature : -10 degree Celsius
    • Maximum Operating Ambient Temperature : 55 degree Celsius
    • Brand : Honeywell
    • Product Type : Configurable Network Paging Console Degrees Celsius
    • Includes : X-NPMI; Microphone Pole; Wind Cover; Power Supply Adapter; Twist-Pair Cable 2 m; Protective Film; Product Instructions foot
    • For Use With : X-618 Digital Public Address and Voice Alarm System millimetre