/content/hbtbt/de/de/search-results.html

    Karten

    iCLASS Contactless Smart Card

    Auslaufmodell

    The iCLASS Card offers iCLASS 13.56 MHz contactless read/write smart card technology along the ability to add a magnetic stripe, barcode, and anti-counterfeiting features including custom artwork or a photo identification directly on the credential.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The iCLASS Card offers iCLASS 13.56 MHz contactless read/write smart card technology along the ability to add a magnetic stripe, barcode, and anti-counterfeiting features including custom artwork or a photo identification directly on the credential. Your iCLASS Card can now be utilized for such diverse applications including access control, network log-on security, automotive vehicle identification, cashless vending, time and attendance, and biometric verification. Multiple securely separated files enable numerous applications and can support future capabilities. The iCLASS Card meets strict ISO thickness standards for use with direct image and thermal transfer printers.

    Features & Benefits:
    • Available in two application area configuration
    • Provides the HID standard access control application and one other application for user customization
    • Contactless communications
    • Provides a cost effective way to improve the security of your access control installation
    Certifications:
    • ISO 15693