/content/hbtbt/de/de/search-results.html

    Karten

    Indala® FlexISO™ Card with Magnetic Strip

    The Indala® FlexISO™ proximity card with a magnetic strip is truly a credit-card-thin access credential, ISO 7813 compliant and has a nominal thickness of 0.03 inches (0.76 mm).

    Übersicht

    The Indala® FlexISO™ proximity card with a magnetic strip is truly a credit-card-thin access credential, ISO 7813 compliant and has a nominal thickness of 0.03 inches (0.76 mm). The FlexISO has the ability to contain multiple ID technologies in a single credential. Digital photos and graphics can be printed directly over the front surface by using a dye-sublimation printer. Barcodes can be imaged onto the card for systems tracking time and attendance for job costing. FlexISO is compatible with Indala 125 kHz FlexPass® readers.

    Available custom options include artwork, UV ink, surface or embedded hologram, and an added contact smart chip module. Additional benefits include FlexSecur™ technology that provides an added level of access system security through a verification process at the reader wherein the entire data field is encoded on the card to inhibit undesired card duplication.