/content/hbtbt/de/de/search-results.html

    Karten

    Omni Assure™ card reader

    Auslaufmodell

    Omni Assure™card reader from Honeywell is a range of 13.56 MHz contactless smart card readers that offers superb reliability, consistent read range and ease of installation.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Omni Assure card readers can retrofit most standard Honeywell or Wiegand-output proximity systems and are easy to install without the need to rewire. Reader versions include smart card reader only, smart card reader plus keypad, and a multi-technology smart card transit reader. All wall-mount readers are sold as mullion with an optional gang box mounting kit. Each Omni Assure reader incorporates smart card technology allowing the user to support MIFARE Classic and DES Fire 0.6 applications and multiple applications on each card simultaneously

    Features & Benefits:
    • Easily order MIFARE Classic cards like proximity cards (off the shelf ordering)
    • Easily order MIFARE reader for indoor and outdoor use
    • Flash-on-card technology can be used to manage security keys and
    • change the operating characteristics of the reader
    • Project management is optionally available
    Certifications:
    • Compatible with ISO14443 13.56MHz
    • RFID technologies- MIFARE Classic, DES Fire 0.6.