/content/hbtbt/de/de/search-results.html

    Karten

    OmniClass™ Series Smart Credential Key Fob

    Auslaufmodell

    OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches).

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches). These rugged, molded key fobs also include a slot for use with most key rings or badge clips.