/content/hbtbt/de/de/search-results.html

    Extender, Injektor und Splitter

    Planet - Extender

    Planet’s injectors, extenders, and splitters provide reliable and efficient solutions for network expansion. They ensure seamless power and data transmission, extending network reach and enhancing connectivity for various devices and applications

    Übersicht

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • PoE Extension: Extends the reach of PoE beyond the standard 100 meters, allowing for greater flexibility in device placement.
    • High Power Output: Supports high power output to accommodate various PoE devices, including IP cameras, wireless access points, and VoIP phones.
    • Multiple Ports: Offers models with multiple ports to extend PoE to several devices simultaneously.
    • Plug and Play: Features plug-and-play installation for easy setup and deployment.
    • Compact Design: Designed with a compact form factor suitable for various installation environments.
    • Durable Construction: Built with durable materials to ensure long-term reliability.
    • LED Indicators: Equipped with LED indicators for status and diagnostics.
    • Surge Protection: Includes surge protection to safeguard connected devices against power surges.
    • Energy Efficiency: Incorporates energy-saving technologies to reduce power consumption.
    • Compatibility: Compatible with IEEE 802.3af/at/bt PoE standards, ensuring broad compatibility with PoE devices
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards