/content/hbtbt/de/de/search-results.html

    Extender, Injektor und Splitter

    Planet - Injector

    Planet’s injectors, extenders, and splitters provide reliable and efficient solutions for network expansion. They ensure seamless power and data transmission, extending network reach and enhancing connectivity for various devices and applications

    Übersicht

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • High Power Output: Supports various PoE standards, including IEEE 802.3af (PoE), 802.3at (PoE+), and 802.3bt (PoE++), providing high power output for different devices.
    • Gigabit Ethernet: Many models support Gigabit Ethernet speeds, ensuring fast data transfer rates.
    • Single-Port and Multi-Port Options: Available in both single-port and multi-port configurations to meet different network requirements.
    • Plug and Play: Features plug-and-play installation for easy setup and deployment.
    • Compact Design: Designed with a compact form factor suitable for various installation environments.
    • Durable Construction: Built with durable materials to ensure long-term reliability.
    • LED Indicators: Equipped with LED indicators for status and diagnostics.
    • Surge Protection: Includes surge protection to safeguard connected devices against power surges.
    • Energy Efficiency: Incorporates energy-saving technologies to reduce power consumption.
    • Compatibility: Compatible with a wide range of PoE-enabled devices, including IP cameras, wireless access points, and VoIP phones.
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards