/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Extender, Injektor und Splitter

    Planet - Splitter

    Planet’s injectors, extenders, and splitters provide reliable and efficient solutions for network expansion. They ensure seamless power and data transmission, extending network reach and enhancing connectivity for various devices and applications

    Übersicht

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • PoE Compatibility: Supports various PoE standards, including IEEE 802.3af (PoE) and 802.3at (PoE+), ensuring compatibility with a wide range of PoE injectors and switches.
    • Multiple Output Voltages: Provides multiple output voltage options (e.g., 5V, 9V, 12V) to power different types of non-PoE devices.
    • Gigabit Ethernet: Many models support Gigabit Ethernet speeds, ensuring fast data transfer rates.
    • Plug and Play: Features plug-and-play installation for easy setup and deployment.
    • Compact Design: Designed with a compact form factor suitable for various installation environments.
    • Durable Construction: Built with durable materials to ensure long-term reliability.
    • LED Indicators: Equipped with LED indicators for status and diagnostics.
    • Surge Protection: Includes surge protection to safeguard connected devices against power surges.
    • Energy Efficiency: Incorporates energy-saving technologies to reduce power consumption.
    • Wide Compatibility: Compatible with a variety of non-PoE devices, including IP cameras, wireless access points, and VoIP phones.
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards