/content/hbtbt/de/de/search-results.html

    Biometrische Leser

    3000W Fingerprint Access Control Terminal

    3000W Fingerprint Access Controls are IP65 rated outdoor fingerprint access control terminal best choice for outdoor biometric access control

    Übersicht

    HON-BIOEM-3000 Fingerprint Access Controls are an fingerprint access control Biometric Reader with an integrated reader with Ethernet connection-based fingerprint terminals, used for fingerprint access control with IP65 waterproof housing. With its IP65 rated rugged waterproof and dustproof structure, It offers extra durability in harsh conditions such as outdoor environments. It is specially designed for Access Control applications such as SME, office, retail shop, factories and others

    Features & Benefits:
    • Rugged structure for outdoor installation & extra durability
    • Slim and elegant design
    • Fast and accurate fingerprint algorithm
    • Easy installation and connectivity
    • Easy operation and management
    Certifications:
    • BIS
    • FC
    • CE