/content/hbtbt/de/de/search-results.html

    Biometrische Leser

    MorphoWave SP

    MorphoWave biometric readers provide a fast and hygienic touchless fingerprint scanning capability, in conjunction with traditional credentials, QR code, or mobile credentials.

    Übersicht

    The MorphoWave XP (top display) and SP (LED indication) provide a state-of-the-art touchless fingerprinting solution for industries like Banking, Premium Commercial and other verticals. Reads four fingers in less than 1 second, with 1:n matching for up to 100,000 users (XP-version) or 10,000 users (SP-version). Optional accessories include a pedestal as well as a cover for harsh sunlight or heavy rain. Fully integrated into Pro-Watch, including biometric enrollment.

    Features & Benefits:
    • Rapid touchless four-finger scan
    • Multi-factor authentication with credentials, QR code and mobile credential
    • Rated for outdoor use - can be used at entrance to parking garages, for example
    • XP-unit has a customizable color-display on top, SP-unit has LED color indication
    • Time & Attendance options available in software
    • Biometric data can be stored in card, to simplify compliance with strict data privacy directives (Europe, California)
    Certifications:
    • CE, UL, RoHS, REACh, WEEE, CB, FCC