/content/hbtbt/de/de/search-results.html

    Biometrische Leser

    Thermal Camera Module(TCM10) Compatible with HON-FSF2-AB

    Auslaufmodell

    Thermal Camera Module(TCM10) Compatible with HON-FSF2-AB to detect users with elevated skin temperature.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Suprema Thermal Camera can be used in combination with Suprema face recognition terminals* to detect users with elevated skin temperature.

    • Suprema face recognition terminals designate the upper face area, enabling Suprema Thermal Camera to measure the most accurate skin temperature.

    • Suprema face recognition terminals display the temperature on GUI raising alerts when a higher than threshold temperature is detected.

    Features & Benefits:
    • Enhanced security and safety
    • Accurate temperature measurement
    • Easy deployment
    • Ergonomic design for convenience