/content/hbtbt/de/de/search-results.html

    Biometrische Leser

    TOUCH 2 with Face Recognition Biometric Solution

    Auslaufmodell

    TOUCH 2 with Face Recognition is an interactive, do-it-all biometric reader from Invixium. TOUCH 2 with Face Recognition boasts a refreshingly modern design and a wealth of user-friendly features.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    TOUCH 2 with Face Recognition is an interactive, do-it-all biometric reader from Invixium.

    TOUCH 2 with Face Recognition boasts a refreshingly modern design and a wealth of user-friendly features, including an enhanced IPS LCD touchscreen built with Corning® Gorilla® Glass, lightning fast processing speeds thanks to its 1 GHz processor and 1 GB of built-in flash memory to store and access (1:N) up to 40,000 biometric templates. TOUCH 2 with Face Recognition is the ultimate “do-anything” device, ready to install in a variety of businesses and applications.

    Features & Benefits:
    • Secugen Optical Fingerprint Sensor for All Applications
    • Lumidigm Multispectral Fingerprint Sensor Works When Others Don’t
    • PIN + Card Options Increase Application Flexibility
    Certifications:
    • RoHS
    • FCC
    • CE