/content/hbtbt/de/de/search-results.html

    Kartenleser

    BlueDiamond Multi-technology Readers

    BlueDiamond access control readers

    Übersicht

    The BlueDiamond platform offers a complete, next-generation access control experience. With multi-technology readers, a feature-rich mobile app and the ability to support mobile and physical credentials, organizations can upgrade to the BlueDiamond experience at their own pace. BlueDiamond multi-technology readers are among the most versatile access control readers on the market, work seamlessly with existing infrastructures and leverage open credentialing standards. The readers are non-proprietary, access control platform agnostic and support standard output protocols including Supervised F/2F (SF/2F), Wiegand, OSDP and OSDP V2. When utilizing LenelS2 OnGuard®, NetBox, and Elements access control systems, users can conveniently manage mobile credentials through a single system. Simultaneous support for a wide range of smart cards - including HID® iCLASS®, MIFARE® and DESFire® EV1, EV2 and EV3 - in addition to support for standard proximity cards means BlueDiamond multi-tech readers provide a seamless migration path from less secure card technologies to a more secure, open standard with DESFire EV1, EV2 and EV3 card technology and BlueDiamond mobile credentials. The latest update to the BlueDiamond reader portfolio is the ability to support NFC Wallet-based credentials. With a cybersecurity mindset and privacy by design development strategy, LenelS2 is providing one of the most customer-centric NFC solutions on the market. Please reach out to your local Regional Sales Manager for more information on how to get started.

    Features & Benefits:
    • Next-generation access control experience - Leading Design -- Readers feature a slim profile and fingerprint-resistant black textured finish Cybersecure -- Wiegand, SF/2F or OSDP protocols support and auto-configuring with LenelS2 access panels
    • Access control platform agnostic - 125kHz Proximity Card Support -- Supports HID Proximity, AWID® Proximity and CASI/GE Security ProxLite 13.56MHz Smart Card Support -- Supports MIFARE DESFire EV1/EV2, MIFARE Classic (ISO 14443), Vicinity Card (ISO 15639), HID iCLASS OSDP File Transfer -- Load firmware updates, custom keys or configuration changes with OSDP file transfer
    • Mobile-ready readers - Mobile-enabled -- Supports BlueDiamond mobile credentials via Bluetooth® Seamless Upgrade -- Mobile-ready readers can be upgraded with license to use mobile credentials Tamper-proof -- Readers include an optical tamper switch