/content/hbtbt/de/de/search-results.html

    Kartenleser

    BlueDiamond Series Multi-Tech credentials

    The Honeywell BlueDiamond platform offers a complete, next-generation access control experience.With multi-technology readers, a feature-rich mobile app and the ability to support mobile and physicalcredentials.

    Übersicht
    BlueDiamond multi-technology readers are among the most versatile access control readers on the market. They work seamlessly with existing infrastructures and leverage open credentialing standards. The readers comply with ISO 14443 Type A standards, and are access control platform agnostic. BlueDiamond readers support standard output protocols including Wiegand, OSDP, OSDPv2, and Supervised F/2F (SF/2F).
    Capable of supporting a wide range of smart cards – including HID® iCLASS®, MIFARE® and DESFire® EV1, EV2, and EV3 – and proximity cards means BlueDiamond multitech readers provide a seamless migration path from less secure card technologies to a more secure, open standard with DESFire EV1, EV2, and EV3 card technology and offer a pathway to mobile keys with BlueDiamond mobile credentials.
    With a cybersecurity mindset and privacy-by-design development strategy, Honeywell is providing one of the most customer-centric reader solutions on the market.

    Features & Benefits:
    Multi-tech readers offer simultaneous support for:
    • 125 kHz proximity cards
      • HID Proximity
      • AWID® Proximity
      • CASI/GE Security ProxLite
    • 13.56 MHz smart cards
      • MIFARE DESFire EV1/EV2/EV3
      • MIFARE Classic - ISO 14443, or secure sector data
      • - Vicinity Card Serial Number ISO 15693
      • HID iCLASS**
    • Support for key diversification based on NXP standard
    • Support for NFC wallet-based credentials
    • BlueDiamond Bluetooth® and NFC credentials
    • Readers are mobile-enabled and ready for use with blueDiamond Bluetooth credentials - no need to add or replace hardware.
    • Firmware updates, custom key loading and configuration changes
    • Slim profile with finger print resistant black textured finish Wiegand, OSDP or SF/2F with or without secure channel encryption auto-configuring with Honeywell access panels
    • Optical tamper switch
    Certifications:
    • FCC Part 15
    • UL294
    • CE Marked
    • RoHS
    • WEEE