/content/hbtbt/de/de/search-results.html

    Kartenleser

    Elements Thermostat II

    Auslaufmodell

    Honeywell's Elements Thermostats have been designed to provide real time room status and are manufactured using a British gang box form factor.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Elements range provides a harmonized aesthetic extended across a set of Honeywell’s wiring devices, sockets, outlets, and guestroom controls product lines which provides a consistent designer solution for the hotelier. Elements Thermostats have been designed using a British gang box form factor.

    Features & Benefits:
    • Real-time room status information
    • Room and property energy trend data, alarm reports for malfunctioning equipment
    • Node in an INNCOM Integrated Guestroom Automation System
    • Occupancy based controls use motion detection or sync with a key use to save energy
    • Celsius and Fahrenheit readings available
    • Low profile flush mount design
    • Backlit icons and locator ring automatically respond to light levels to easily locate and adjust controls
    • Simple interface is easy and intuitive to use
    • Programmable DDC thermostat
    • Custom tailor options to meet specific needs with 16 custom finish materials, hospitality specific functions, and intuitive icons
    Certifications:
    • Directives applied 2014/30/EU: EMC Directive
    • EN61000-6-1:2007 and EN 61000-6-3:2007/A1:2011
    • EN60730-1:2011 and EN 60730-2-9:2010
    • Directives Applied 2011/65/EU: RoHS Directive
    • EN50581:2012