Kartenleser
PRO SERIES Proximity Access Reader
PRO SERIES Proximity Access Reader offer high reliability, consistent read range characteristics, and low power consumption in a single easy to install package
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
PRO SERIES Proximity Access Reader offer high reliability, consistent read range characteristics, and low power consumption in a single easy to install package. The reader head consists of a single chip microprocessor which decodes the signal from the card and transmits it to the access control panel. Once verified the control panel will take the appropriate action. To send another card read to the control panel, the card must be removed from the general area of the reader and be presented again. Pro Series cards may be used with any of the Pro Series reader head styles. Cards may also be produced with company logo, or have the users photograph and cardholder information printed or laminated onto the card.
Certifications:- Reliable
- Low Power Consumption
- Positive Reader ID
- Pro Series readers are warranted for two (2) years from date of shipment