/content/hbtbt/de/de/search-results.html

    Tastaturen

    KP-12 12-Wire Access Keypad

    KP-12 12-wire access keypads offer security without the use of a card.

    Übersicht

    KP-12 12-wire access keypads offer security without the use of a card. Users enter their personal numerical code to gain access. The unsurpassed ability of these keypads to tolerate virtually any environment enables them to function reliably in extreme climate conditions, yet their aesthetic design allows for installation inside any office building. KP-12 keypads are constructed out of stainless steel and the piezo technology allows the keypads to be activated by user touch, without any moving parts or contacts that can corrode over time. An audible beep and visual indication are generated with each key pressed. The elimination of moving parts gives these keypads unquestioned dependability. KP-12 keypads can also be used in conjunction with a card reader of choice to provide a higher level of security.

    Features & Benefits:
    • Impact- and weather-resistant
    • Designed for indoor and outdoor use
    • Status monitoring LEDs
    • LED power indicator
    • Vandal-resistant
    • No moving parts to wear out
    • Audio/visual feedback
    • Provides 2 of 7 matrix output
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security