/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Tastaturen

    NexWatch Series DigiReader

    NexWatch series DigiReaders are supported by NetAXS-123 access control unit. NexWatch series DigiReaders are used for indoor as well as for outdoor use.

    Übersicht

    NexWatch series DigiReaders are supported by NetAXS-123 access control unit. NexWatch series DigiReaders are used for indoor as well as for outdoor use. The NetAXS-123 panels are one-door access control units that can supplement with an add-on board that supports second and third doors. Panel inputs are capable of four state supervision normal, alarm, short and cut. One input is used for request to exit on each door and one input is used for door status on each door. Supervised inputs for External power fail and reader tampers are supplied as well, and they can be used as additional inputs when not required for their default purpose.