Lesegeräte mit großer Reichweite
TagMaster - Long range readers
TagMaster’s long range readers offer high-performance RFID solutions for extended read distances. Ideal for vehicle identification, toll collection, and secure access control, they ensure reliable and efficient operation in various environments.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
TagMaster is a leading provider of advanced RFID and ANPR solutions, and their long range reader series portfolio exemplifies their commitment to innovation and reliability. Designed for applications requiring extended read ranges and high performance, TagMaster’s long range readers are ideal for various industries, including transportation, parking, and access control. TagMaster’s long range reader series portfolio delivers exceptional performance, reliability, and versatility, making it an ideal choice for organizations looking to enhance their RFID and access control systems with advanced long range reading capabilities.
Features & Benefits:- Long-Range Reading: Capable of reading tags from a significant distance, enhancing convenience and efficiency.
- High-Speed Reading: Supports high-speed reading, making it suitable for fast-moving vehicles and objects.
- Durable Design: Built to withstand harsh environmental conditions, including extreme temperatures and weather.
- Multiple Frequency Bands: Operates on various frequency bands to meet different regulatory requirements.
- Secure Data Transmission: Utilizes encrypted communication protocols to ensure secure data transmission.
- Easy Integration: Compatible with a wide range of TagMaster tags and systems.
- Flexible Mounting Options: Offers various mounting options to fit different installation environments.
- Advanced Filtering: Includes advanced filtering capabilities to reduce interference and improve accuracy.
- ISO/IEC 18000-6C
- ISO/IEC 18000-63
- CE
- UKCA
- FCC
- RoHS
- REACH