Elektronische Luftreiniger
APE Series AHU/PAU Plate-Type Electrostatic Air Purifier
APE series plate-type electrostatic air purifiers effectively remove PM2.5, pollen, bacteria and other contaminants to ensure air quality.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
APE series microelectrostatic air purifiers are used in HVAC systems in commercial buildings and public buildings, generally suitable for combined air handling units (AHUs) and pre-cooling air handling units (PAUs) etc. There are two air volumes of 1900CMH and 3800CMH available. The purifiers are equipped with safety switches and optional switch contacts for remote switching on/off of floor controls. The purifiers support modular assembly.
Features & Benefits:- Bipolar dual voltage power technology applications for higher purification efficiency and
- lower ozone generation rate
- Solid state auto-regulating power technology to keep the purifiers always at
- their peak of purification
- True modular design with support for unlimited modular assembly
- to fit your needs
- Permanent filter with no consumables replacement
- High tolerance of ceramic insulators with long service life.
- Air speed sensor for linkage with central air conditioning fans
- .
- Standard passive dry contacts to provide real-time feedback of fault signals
- Safety interlocking switch for peace of mind
- Pure-aluminum dust chamber with good conductivity and corrosion resistance,
- withstanding repeated cleaning
- CE