/content/hbtbt/de/de/search-results.html

    Elektronische Luftreiniger

    Electronic air purifier RGFP

    Auslaufmodell

    Return air inlet purifier, 510/840/1020/1350/1680 m³/h, used with air duct coils or multi-units for indoor air purification

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Hair and large particles are filtered through a primary filter. High-voltage ionization is used to charge the finer particles, while ultra-high ion energy eliminates bacteria and viruses. Through the dust collection module, the charged fine particles are firmly adsorbed on the inner surface of the dust collection module microchannel, thereby the product effectively purifies fine particles such as PM2.5.