/content/hbtbt/de/de/search-results.html

    Elektronische Luftreiniger

    FME Series Fan Coil Electrostatic Air Purification

    FME Series Micro-electrostatic Purifiers can effectively remove pollutants such as PM2.5, pollen and bacteria, and ensure air quality.

    Übersicht

    FME Series Fan Coil Electrostatic Air Purifiers are suitable for the return air purification of various fan coils, and output 300CMH-2000CMH of air volume. Equipped with safety switches (air volume

    sensors) and local switches, they are driven by a single voltage.

    Features & Benefits:
    • Micro-electrostatic filter is adopted to ensure high purification efficiency
    • PP fiber is used to wrap the electrode to avoid ozone secondary pollution
    • , arc discharge and ignition
    • A wind speed sensor that realizes linkage with the fan-coil unit
    • A permanent filter without consumable replacement
    • A flanged connection capable of being adapted to fan coils
    • in any form
    • Safety lock switch allows you to operate safely
    • The downdraft design of the standard model is adopted to ensure that the module can be easily dismounted without installing or dismounting the air duct
    • , which is fixed by hand screws
    • for easy maintenance and cleaning