/content/hbtbt/de/de/search-results.html

    Globale Controller

    LYNX BACnet Programmable VAV Controller

    Auslaufmodell

    The BACnet MS/TP LYNX controllers are designed to control HVAC equipment. LYNX controllers provide many options and advanced system features that allow state-of-the-art commercial building control.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The BACnet MS/TP LYNX controllers are designed to control HVAC equipment. LYNX controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each LYNX controller is programmable and configurable through software. LYNX controllers are designed for use in VAV (Variable Air Volume) and Unitary HVAC control applications.