/content/hbtbt/de/de/search-results.html

    E/A-Module

    PCD7.L130 Input module with 10 digital inputs

    Auslaufmodell

    The RIO module was developed as a S-Bus data node for local switching tasks.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The RIO module was developed as a S-Bus data node for local switching tasks. Via a DDC of the type PCDx / PCS1, inputs can be read and manual/auto function monitored. Two address switches (×1 / ×10) on the front panel allow module addressing and identification. Addresses can be set between 00 and 99. Up to 100 RIO modules and a maximum of 3 PCD stations can be connected to one bus branch simultaneously.