/content/hbtbt/de/de/search-results.html

    Beleuchtungssteuerungen

    EVORA Series Switches

    The EVORA family of switches offers an elegantly designed, easy to use control system providing a state-of-the-art guestroom automation experience.

    Übersicht

    EVORA enables occupancy control of multiple lighting loads, temperature and drapes from multiple switch locations in the room. EVORA offers three different user interface modules and three different load assemblies that include wired and wireless communications, dimmers, and programmable controls designed to be components of Honeywell’s Integrated Room Automation System. The EVORA system brings all room control features into a sleekly designed traditional keypad user interface, conveniently providing a variety of functions from a single back box.

    EVORA uses momentary contact switches that provide a tactile response when pressed. Switch buttons can be blank or their functionality can be identified with an icon, a logo or fully customizable text. They can also be provided with a status LED providing a visual indication of the button function. When used as a dimmer, a quick press of the button will toggle the light ON or OFF. When the button is pressed and held the light brightness will ramp up or dim down depending on the configuration.

    Features & Benefits:
    • Low installation costs
    • Optional multifunction key for up to 10 grouped features per device
    • RF Wireless Communication
    • Supports dimming
    • Featuring 5 key positions with up to 7 different configurations for programmable control of any device
    • Doorbell configuration with 2 key positions
    • May be used as part of the Integrated Room Automation System over the Deep Mesh Network with INNCOM INNcontrol software
    • Backlit illumination keys, text and icons
    • Nightlight configuration with 2 key positions
    Certifications:
    • FCC part 15 Compliant