/content/hbtbt/de/de/search-results.html

    Netzteile

    PSM Series Power Supply

    The PSM Series DC power supplies provide an isolated and regulated 24 volt DC output from a voltage input of either 120 volt AC or 24 volt AC

    Übersicht

    The PSM Series DC power supplies provide an isolated and regulated 24 volt DC output from a voltage input of either 120 volt AC or 24 volt AC. Each power supply model is UL listed for use in Class 2 circuits.

    Features & Benefits:
    • Isolated, regulated 24V DC output
    • On/Off switch
    • LED indication
    • Track mounted
    • Full-wave rectified
    Certifications:
    • UL916
    • C-UL
    • CE
    • RoHS