/content/hbtbt/de/de/search-results.html

    Netzteile

    X07 Universal Relay Pack

    Auslaufmodell

    The X07 universal relay packs provides five relay outputs used to control a variety of loads, such as fan coil units and light duty lighting and drape motor loads.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The X07 universal relay packs provides five relay outputs used to control a variety of loads, such as fan coil units and light duty lighting and drape motor loads. This relay packs are participates in the IRAS by wired S5bus communications, a TXR505 for wireless IR communications, or the PC502.1 for wireless RF communications. They are used with the E527 or GS / MODEVA 528 thermostat for HVAC applications and with the S-Series / EVORA low-voltage switches for lighting and drape control applications.

    Features & Benefits:
    • Wired S5bus communications
    • 2 remote thermistor inputs
    • 2 digital I / O
    Certifications:
    • UL Listed
    • CE Certified
    • ROHS