/content/hbtbt/de/de/search-results.html

    Relais

    Enclosed Relay - RIBTW series

    Auslaufmodell

    The RIBTW series are a series of electric control relays which can be controlled from a remote location.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The RIBTW series are a series of electric control relays which can be controlled from a remote location. Device can be powered by either 24 Vac/dc or 120V AC, but not both. When connecting 24 Vac to both the RIB(s) and a half-wave device, damage to device can occur. ALso supplied in NEMA 1 plenum rated enclosure

    Certifications:
    • UL Listed
    • CSA Certified
    • LONWorks Certified