/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Relais

    SNAPTRACK™ SPDT Relay

    The VST100 and VST120 series track mount industrial-strength SNAPTRACK™ SPDT relays will easily mount to either 2.75” or 4” SNAPTRACK™. These relays include convenience features such as an LED and an HOA switch.

    Übersicht

    The VST100 and VST120 series track mount industrial-strength SNAPTRACK™ SPDT relays will easily mount to either 2.75” or 4” SNAPTRACK™. The space-saving design allows users to fit many SNAPTRACK™ SPDT relays in a single small electrical box for easy installation and servicing. All SNAPTRACK™ SPDT relays include convenience feature such as an LED for coil status indication. Some relays are available with an HOA switch that is coil side hand-off-auto switch contained in low-voltage portion of input circuit for local control. Applications of SNAPTRACK™ SPDT relays are sense voltages for alarm conditions, relay logic, lighting panels, control motors, isolation, device interlocking.

    Features & Benefits:
    • Relay mount right in the panel to save installation time and space on the jobsite
    • Available HOA (Hand-Off-Auto) switch coil for easy job commissioning
    • LED to prove status saves labour costs
    • 4” models come with pre-drilled holes for direct panel/wall mounting
    Certifications:
    • UL 508