/content/hbtbt/de/de/search-results.html

    Transformatoren

    HTP Series Plug-In Transformer

    Auslaufmodell

    The HTP Series plug-in AC transformer has several sizes, the largest with an output rating of 50 VA. It has built-in thermal protection.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The HTP Series plug-in AC transformers come in several sizes, the largest with an output rating of 50 VA. They have built-in thermal protection. They are used in a wide range of applications in CCTV, access, and security systems supplying low-voltage AC. They have a case mounting tab to keep them secured to the wall outlet, and screw terminals for power lead wires.

    Features & Benefits:
    • All models have thermal protection built in to limit damage from circuit overloads
    • –4F to +95F operating temperature range, indoor use only
    • HTP Series mounts to a standard wall outlet with a screw down tab
    • Size options for your particular application
    • Plug in units mount to standard wall outlet allowing quick and easy installation
    • Ground pin on select wall plug in units for added safety
    Certifications:
    • UL Listed File: E231217