/content/hbtbt/de/de/search-results.html

    Transformatoren

    TR75VA Class 2 Transformer

    Auslaufmodell

    TR75VA class 2 transformers are available with threaded hub and designed with pigtail wires. Transformers utilize split-bobbin construction, making them inherently isolated.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    TR75VA Class 2 transformers are foot mount, hub mount, or both. Transformers with the hub mount option will have either a single threaded hub or dual threaded hubs. Transformers are provided with a circuit breaker and are Class 2. Pigtail wires are standard on most models and are typically 8.00? in length. All transformers utilize split-bobbin construction, making them inherently isolated. Custom transformers are also available.

    Features & Benefits:
    • Single and dual hub
    • Foot or hub mountable
    • Circuit breaker models
    • Single and multi-tap primaries
    Certifications:
    • CE
    • Class 2 UL5085-3 Listed
    • C-UL
    • RoHS