/content/hbtbt/de/de/search-results.html

    thermostats

    Signature pro smart thermostat

    Auslaufmodell

    The Honeywell INNCOM Signature ProSmart Digital Thermostat is a versatileDirect Digital Control (DDC) device

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Honeywell INNCOM Signature Pro Smart Digital Thermostat is a sleek device designed to fit a British Standard single-gang electrical box. You can use the Signature Pro as a standalone thermostat or integrate it with the Honeywell INNCOM Integrated Room Automation System on a centrally controlled network.

    Features & Benefits:
  • ENERGY-SMART TEMPERATURE SOLUTIONS
    • Precision DDC temperature control
    • Advanced energy management
  • WIRELESS LOCK INTEGRATION
    • RF wireless communication with the door lock and network
    • Built in RS-485, temperature sensor and PIR sensor
  • FLEXIBLE DIGITAL INPUT CONTROL
    • Custom programmable parameters
    • Low voltage
    • One digital Input to connect window/ door contact/PIR via wired connection
  • INNCOM-READY INTEGRATION
    • Can be integrated with the INNCOM Room Automation System over the Deep Mesh Network with INNCOM’s INNcontrol 3 software
  • COMPREHENSIVE ROOM MONITORING
    • Balcony monitoring
    • Door monitoring
  • SECURED CONNECTIVITY
    • The thermostat includes an onboard radio frequency (RF) transceiver for wireless communication.
    It also features:
    • Passive infrared (PIR) occupancy sensor for detecting room presence
    • Outside temperature display for guest convenience
    • Supports RS-485 network, Deep Mesh network, or TCP/IP network.
    Certifications:
    • CE
  • Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten