/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Lineare Stellantriebe

    Kombi-QB Valve

    Auslaufmodell

    Honeywell Kombi-QB is pressure independent control valve for flow balancing in heating and cooling systems. They ensure precise flow control even under changing pressure conditions and equipped with an actuator modulating flow control.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell Kombi-QB is pressure independent control valve for flow balancing in heating and cooling systems. They ensure precise flow control even under changing pressure conditions and equipped with an actuator modulating flow control. The valve is suitable for use in variable and constant flow system and precisely set to the required flow volume in flow systems. Kombi-QB is typically used for balancing and control of fan coil units, air handling units, chilled ceilings and one-pipe heating systems.

    Features & Benefits:
    • Sizes DN15 to DN25 with internal and external threads
    • Valve body PN25
    • Easily adjustable for pre-set with flow scale on outside of valve
    • Valve insert in modular design and easily exchangeable
    • Pre-setting possible even when the system is running and an actuator is already mounted
    • Emergency shutoff function with protection cap
    Spezifikationen

    Andere

    • Supply Voltage
      • 220 voltage alternating current
    • Stroke Length
      • 10 millimetre
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Maximum Operating Ambient Temperature
      • 120 degree Celsius
    • Actuator Type
      • Motorized
    • Brand
      • Honeywell

    Andere

    • Supply Voltage
      • 220 voltage alternating current
    • Stroke Length
      • 10 millimetre
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Maximum Operating Ambient Temperature
      • 120 degree Celsius
    • Actuator Type
      • Motorized
    • Brand
      • Honeywell
    • Supply Voltage : 220 voltage alternating current
    • Stroke Length : 10 millimetre
    • Minimum Operating Ambient Temperature : -10 degree Celsius
    • Maximum Operating Ambient Temperature : 120 degree Celsius
    • Actuator Type : Motorized
    • Brand : Honeywell